Bill of Materials View BOM
Standing Seam Bases
UL Logo Listed 96
Standing Seam Bases

Part No. Material Externally Threaded Hub Diameter Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ BSB Copper 5/8" 5 3-3/4
Add to BOM ◆ ALSB Aluminum 5/8" 5 2-1/2
◆ BOM = Bill of Materials
• Used to connect air terminal and conductor to a seam.
• Fits up to 1" wide seam.
• Omni directional base design allows conductor to be coursed parallel or perpendicular to seam.
• Accepts all Class I & Class II conductors. (Please see Related Products)

• Air terminal adapters needed for these type of bases. (Please see Related Products)






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Standing Seam Bases
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700