Bill of Materials View BOM
Dome Bases
UL Logo Listed 96
Dome Bases

Part No. Material Externally Threaded Hub Diameter Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 164 Copper 5/8" 5 7-1/2
Add to BOM ◆ A164 Aluminum 5/8" 5 6
◆ BOM = Bill of Materials
• Base features four 4" straps with two 3/16" mounting holes per strap.
• Straps manufactured from 1" wide soft temper copper or aluminum
which easily forms to fit all conical shapes.
• Accepts all Class I & Class II conductors. (Please see Related Products)

• Air terminal adapters needed for these type of bases. (Please see Related Products)

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Dome Bases
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030