Bill of Materials View BOM
Chimney Flue Bases
UL Logo Listed 96
Chimney Flue Bases

Part No. Material Maximum Material Thickness Class Internally Threaded Hub Diameter Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ CFB1.5 Tinned Bronze 1-1/2" I 3/8" 5 5
Add to BOM ◆ CFB2.25 Tinned Bronze 2-1/4" I 3/8" 5 6-1/4
Add to BOM ◆ AFB1-1/2 Aluminum 1" I 1/2" 5 2
Add to BOM ◆ AFB1-5/8 Aluminum 1" II 5/8" 5 2
◆ BOM = Bill of Materials
• Accepts all Class I & Class II conductors.
• Used when protecting chimneys from direct lightning strikes.
• Other sizes available. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Chimney Flue Bases
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700