Bill of Materials View BOM
Ridge Saddle Bases
UL Logo Listed 96
Ridge Saddle Bases

Part No. Material Threaded Hub
Diameter
Internal
Threaded Hub
Diameter
External
Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 160 Copper 3/8" 5/8" 10 10
Add to BOM ◆ 160T Copper* 3/8" 5/8" 10 10
Add to BOM ◆ A160 Aluminum 1/2" N/A 10 4-1/2
Add to BOM ◆ A160-5/8 Aluminum 5/8" N/A 10 4-1/2
◆ BOM = Bill of Materials
• 2" x 12" base fits easily to most any surface.
• Accepts all Class I & Class II conductors.
*ETPB - Electro Tin Plated Bronze.