Bill of Materials View BOM
Swivel Bases - UBS Series with Swivel Adapter
UL Logo Listed 96
Swivel Bases - UBS Series with Swivel Adapter

Part No. Material Internally Threaded Hub Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ CUBS38 Copper 3/8" 5 4-1/2
Add to BOM ◆ TCUBS38 ETPB* 3/8" 5 4-1/2
Add to BOM ◆ CUBS12 Copper 1/2" 5 5-1/2
Add to BOM ◆ TCUBS12 ETPB* 1/2" 5 5-1/2
Add to BOM ◆ AUBS12 Aluminum 1/2" 5 1-1/2
Add to BOM ◆ CUBS58 Copper 5/8" 5 5
Add to BOM ◆ TCUBS58 ETPB* 5/8" 5 5
Add to BOM ◆ AUBS58 Aluminum 5/8" 5 5
◆ BOM = Bill of Materials
• 2-5/8" x 3" base features a swivel adapter intended for installation on angled surfaces.
• Utilizes a variety of mounting applications such as self tapping screws, nails or adhesives.
• Accepts all Class I & Class II conductors.
*ETPB - Electro Tin Plated Bronze.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Swivel Bases - UBS Series with Swivel Adapter
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700