Bill of Materials View BOM
Parapet Base Extensions
UL Logo Listed 96
Parapet Base Extensions

Part No. Material Base
Thread Diameter
A
Air Terminal
Threaded Diameter
B
Offset
Clearance
C
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ BPBE2 Copper 1/2" 1/2" 2" 10 5
Add to BOM ◆ BPBE2-3/8 Copper 1/2" 3/8" 2" 10 5
Add to BOM ◆ BPBE2-3/8X3/8 Copper 3/8" 3/8" 2" 10 5
Add to BOM ◆ BPBE2-5/8X5/8 Copper 5/8" 5/8" 2" 10 5
Add to BOM ◆ BPBE3 Copper 1/2" 1/2" 3" 10 7-1/2
Add to BOM ◆ BPBE3-3/8 Copper 1/2" 3/8" 3" 10 7-1/2
Add to BOM ◆ BPBE3-3/8X3/8 Copper 3/8" 3/8" 3" 10 7-1/2
Add to BOM ◆ BPBE3-5/8X5/8 Copper 5/8" 5/8" 3" 10 7-1/2
Add to BOM ◆ APBE2 Aluminum 1/2" 1/2" 2" 10 2-1/2
Add to BOM ◆ APBE2-5/8 Aluminum 1/2" 5/8" 2" 10 2-1/2
Add to BOM ◆ APBE2-5/8X5/8 Aluminum 5/8" 5/8" 2" 10 2-1/2
Add to BOM ◆ APBE3 Aluminum 1/2" 1/2" 3" 10 5
Add to BOM ◆ APBE3-5/8X5/8 Aluminum 5/8" 5/8" 3" 10 5
◆ BOM = Bill of Materials
• Used when mounting air terminal bases under copings that have up to a 2" or 3" overhang.
• Provides a 2" or 3" extension (measured from inside of air terminal to parapet wall).
• Manufactured from highly conductive brass or aluminum alloys.
• Stainless steel jam nut provides for proper positioning of air terminal.
• Available electro-tin plated. When ordering, add prefix T to part number.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Parapet Base Extensions
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700