Bill of Materials View BOM
Vertical Bases
UL Logo Listed 96
Vertical Bases

Part No. Material Internally Threaded Hub Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 157 Copper 3/8" 10 2-1/2
Add to BOM ◆ 157T Copper* 3/8" 10 2-1/2
Add to BOM ◆ 158 Copper 1/2" 10 2-1/2
Add to BOM ◆ 158T Copper* 1/2" 10 2-1/2
Add to BOM ◆ A158 Aluminum 1/2" 10 1-1/4
Add to BOM ◆ A158R Aluminum 1/2" 10 1-1/4
Add to BOM ◆ 158-5/8 Copper 5/8" 10 2-1/2
Add to BOM ◆ 158-5/8T Copper* 5/8" 10 2-1/2
Add to BOM ◆ A158-5/8 Aluminum 5/8" 10 1-1/4
Add to BOM ◆ A158R-5/8 Aluminum 5/8" 10 1-1/4
◆ BOM = Bill of Materials
• 2-1/2" long, vertical base connector features 1/4" mounting hole and two stainless steel cap screws to assure a good electrical connection.
• For all standard cables up to 1/2" in diameter.
• #A158R and #A158R-5/8 fits aluminum cables up to 19/32" diameter.
* Electro Tin Plated





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Vertical Bases
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700