Bill of Materials View BOM
Universal Bases - UBU Series - Horizontal & Vertical Bases
UL Logo Listed 96
Universal Bases - UBU Series - Horizontal & Vertical Bases

Part No. Material Internally Threaded Hub Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ CUBU38I Copper 3/8" 5 4-1/4
Add to BOM ◆ TCUBU38I ETPB* 3/8" 5 4-1/4
Add to BOM ◆ CUBU12I Copper 1/2" 5 4-1/4
Add to BOM ◆ TCUBU12I ETPB* 1/2" 5 4-1/4
Add to BOM ◆ AUBU12I Aluminum 1/2" 5 1-1/2
Add to BOM ◆ CUBU58I Copper 5/8" 5 4-1/4
Add to BOM ◆ TCUBU58I ETPB* 5/8" 5 4-1/4
Add to BOM ◆ AUBU58I Aluminum 5/8" 5 1-1/2
◆ BOM = Bill of Materials
• 2-5/8" x 3" base features a universal mounting design allowing it to be installed either horizontally or vertically.
• Utilizes a variety of mounting applications such as self tapping screws, nails or adhesives.
• Accepts all Class I & Class II conductors.
*ETPB - Electro Tin Plated Bronze







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Universal Bases - UBU Series - Horizontal & Vertical Bases
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700