Bill of Materials View BOM
Class I Aluminum Air Terminals - 1/2" Diameter
UL Logo Listed 96
Class I Aluminum Air Terminals - 1/2

Part No.
Length
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
1210ALAT
10"
10
2-1/2
Add to BOM ◆
1212ALAT
12"
10
2-3/4
Add to BOM ◆
1216ALAT
16"
10
3-1/2
Add to BOM ◆
1218ALAT
18"
10
3-3/4
Add to BOM ◆
1224ALAT
24"
10
5
Add to BOM ◆
1236ALAT
36"
10
8-1/4
Add to BOM ◆
1248ALAT
48"
10
10
◆ BOM = Bill of Materials
• Manufactured from highly conductive aluminum.
• Utilizes standard 1/2" UNC threads.
• Adapters sold separately. (Please see Related Products)
• Longer lengths available. Please contact factory for more information.

• Class I air terminals are used on structures up to and including 75' tall. Class II air terminals are
used on structures greater than 75' in height.
• For longer air terminals, select an air terminal and combine with extension rods and couplers on. (Please see Related Products)
• Class I Minimum Requirements:
- Minimum diameter is 1/2" solid.
- The tip of an air terminal shall be not less than 254 mm (10 in.) above the object or area
it is to protect.*
• Class II Minumum Requirements:
- Minimum diameter is 5/8" solid.
- The tip of an air terminal shall be not less than 254 mm (10 in.) above the object or area
is it to protect.*
*NFPA 780 Air Terminal Height Section 4.6.2.1
• Air terminals shall be secured against overturning or displacement by one of the following
methods: (1) Attachment to the object to be protected, (2) Braces that are permanently and
rigidly attached to the structure. Air terminals exceeding 600 mm (24 in.) in height shall be supported at a point not less than one-half their height.**
**NFPA 780 Air Terminal Support Sections 4.6.2.2.1 & 4.6.2.2.2






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Class I Aluminum Air Terminals - 1/2" Diameter
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700