Product Image
Safety Tipped
Air terminal designed with safety as well as efficacy in mind. The air terminals tip consists of a sphere approximately 3/4" in diameter. The rounded tip helps minimize personal injuries caused by accidental falls.
Product Information
Product Variations
Class I aluminum air terminals have a diameter of 3/8"
Class II aluminum air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.
Technical Notes
Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96