Bill of Materials View BOM
Extension Rod Couplers
UL Logo Listed 96
Extension Rod Couplers

Part No. Copper/Aluminum Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 147 Copper 3/8" 10 2-3/4
Add to BOM ◆ 148 Copper 1/2" 10 2-1/2
Add to BOM ◆ A148 Aluminum 1/2" 10 1
Add to BOM ◆ 149 Copper 5/8" 10 1-3/4
Add to BOM ◆ A149 Aluminum 5/8" 10 1
◆ BOM = Bill of Materials
• 13/16" x 2" coupler connects air terminals to extension rods, or used to connect sections of rods together.
• All threads are UNC.
• Meets UL requirements.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Extension Rod Couplers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700