Bill of Materials View BOM
Air Terminal Extensions
Air Terminal Extensions

Part No. Copper/Aluminum Length Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 144-12 Copper 12" 3/8" 10 1/2
Add to BOM ◆ 144-24 Copper 24" 3/8" 10 1
Add to BOM ◆ 144-36 Copper 36" 3/8" 10 1-1/2
Add to BOM ◆ 144-48 Copper 48" 3/8" 10 2
Add to BOM ◆ 144-60 Copper 60" 3/8" 10 2-1/2
Add to BOM ◆ 145-12 Copper 12" 1/2" 10 3/4
Add to BOM ◆ A145-12 Aluminum 12" 1/2" 10 1/4
Add to BOM ◆ 145-24 Copper 24" 1/2" 10 1-1/2
Add to BOM ◆ A145-24 Aluminum 24" 1/2" 10 1/2
Add to BOM ◆ 145-36 Copper 36" 1/2" 10 2-1/4
Add to BOM ◆ A145-36 Aluminum 36" 1/2" 10 3/4
Add to BOM ◆ 145-48 Copper 48" 1/2" 10 3
Add to BOM ◆ A145-48 Aluminum 48" 1/2" 10 1
Add to BOM ◆ 145-60 Copper 60" 1/2" 10 3-3/4
Add to BOM ◆ A145-60 Aluminum 60" 1/2" 10 1-1/4
Add to BOM ◆ 146-12 Copper 12" 5/8" 10 1-1/4
Add to BOM ◆ A146-12 Aluminum 12" 5/8" 10 1/2
Add to BOM ◆ 146-24 Copper 24" 5/8" 10 2-1/2
Add to BOM ◆ A146-24 Aluminum 24" 5/8" 10 1
Add to BOM ◆ 146-36 Copper 36" 5/8" 10 3-3/4
Add to BOM ◆ A146-36 Aluminum 36" 5/8" 10 1-1/2
Add to BOM ◆ 146-48 Copper 48" 5/8" 10 5
Add to BOM ◆ A146-48 Aluminum 48" 5/8" 10 2
Add to BOM ◆ 146-60 Copper 60" 5/8" 10 5-1/4
Add to BOM ◆ A146-60 Aluminum 60" 5/8" 10 2-1/2
◆ BOM = Bill of Materials
• Solid copper or aluminum extension rods are used to extend standard air terminals to lengths required.
• Extension rods are available in lengths up to 12 feet and have standard UNC threads at each end.
• Meets UL requirements.
• Other sizes available. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Extensions
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700