Bill of Materials View BOM
Air Terminal Braces
UL Logo Listed 96
Air Terminal Braces

Part No. Adhesive Feet
Copper/Aluminum
Type Standard
Lengths
Max. Air Terminal
Supported
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 140-18 ----- Screw Hole 18" 24" 10 12-1/2
Add to BOM ◆ 140-18AD Copper Adhesive Feet 18" 24" 10 12-3/4
Add to BOM ◆ A140-18AD Aluminum Adhesive Feet 18" 24" 10 12-3/4
Add to BOM ◆ 140-24 ----- Screw Hole 24" 36" 10 16
Add to BOM ◆ 140-24AD Copper Adhesive Feet 24" 36" 10 16-1/4
Add to BOM ◆ A140-24AD Aluminum Adhesive Feet 24" 36" 10 16-1/4
Add to BOM ◆ 140-36 ----- Screw Hole 36" 60" 10 20
Add to BOM ◆ 140-36AD Copper Adhesive Feet 36" 60" 10 20-1/4
Add to BOM ◆ A140-36AD Aluminum Adhesive Feet 36" 60" 10 20-1/4
Add to BOM ◆ 140-48 ----- Screw Hole 48" 72" 10 22
Add to BOM ◆ 140-48AD Copper Adhesive Feet 48" 72" 10 22-1/4
Add to BOM ◆ A140-48AD Aluminum Adhesive Feet 48" 72" 10 22-1/4
◆ BOM = Bill of Materials
• Galvanized steel tripod braces are used for the support of air terminals that exceed 24" in length.
• Constructed of 1/4" steel rod with welded joints and a zinc/ultraseal plating.
• Braces available with 3/16" holes for anchoring with screws or nails or with adhesive feet when mounting
to roofing membranes or similar surfaces where penetrations cannot be made.
• Lengths given are prior to installation. Please take technical notes into consideration before ordering.
• Meets UL requirements.

• Air terminals shall be secured against overturning or displacement by one of the following methods:
(1) Attachment to the object to be protected (2) Braces that are permanently and rigidly attached to the
structure. Air terminals exceeding 24 in. (600 mm) in height above the area or object they are to protect
shall be supported at a point not less than one-half their height.*
*NFPA 780 Air Terminal Support Sections 4.6.3.1 & 4.6.3.2



Installation Instructions File Type Date
Air Terminal Braces PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Air Terminal Braces
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700