Product Image
Standing Seam
Product Information
Product Variations
Product No. | Material | Externally Threaded Hub Diameter | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|
ALSB | Aluminum | 5/8" | 5 | 2.5 | ||
BSB | Bronze | 5/8" | 5 | 3.75 |
• Used to connect air terminal and conductor to a seam.
• Fits up to 1" wide seam.
• Omni directional base design allows conductor to be coursed parallel or perpendicular to seam.
• Accepts all Class I & Class II conductors.