Bill of Materials View BOM
Bonding Conductors
UL Logo Listed 96
Bonding Conductors

Part No. Material No. of
Strands
Strand
Size
X-Sectional
Area in CM
Diameter Wt.
lbs./M ft.
Reel/Coil
Size
Reel/Coil
Wt. (lbs.)
Add to BOM ◆ 6 Copper 1 6 AWG 26,250 1/6" 80 100' 8
Add to BOM ◆ 6-7 Copper 7 6 AWG 26,240 1/5" 81 100' 8
Add to BOM ◆ 14 Copper 14 16 AWG 28,000 1/4" 92 100' 11-1/4
Add to BOM ◆ A10 Aluminum 10 14 AWG 41,100 5/16" 39 100' 6
Add to BOM ◆ A4 Aluminum 1 4 AWG 41,740 13/64" 39 100' 6
◆ BOM = Bill of Materials
• All dimensions and weights are approximate.

• Class I & II Minimum Requirements:
- Copper bonding conductors: 17 AWG, 26,240 circular mils.
- Aluminum bonding conductors: 14 AWG, 41,100 circular mils.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding Conductors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700