Bill of Materials View BOM
Class II Copper Conductors
UL Logo Listed 96
Class II Copper Conductors

Part No. No. of
Strands
Strand
Size
X-Sectional
Area in CM
Electro
Tin Plated
Diameter Wt.
lbs./M ft.
Reel/Coil
Size
Reel/Coil
Wt. (lbs.)
Add to BOM ◆ 28-25COIL 28 14 AWG 115,000 No 1/2" 375 25' 9-1/2
Add to BOM ◆ 28-50COIL 28 14 AWG 115,000 No 1/2" 375 50' 19
Add to BOM ◆ 28-100 28 14 AWG 115,000 No 1/2" 375 100' 39
Add to BOM ◆ 28-250 28 14 AWG 115,000 No 1/2" 375 250' 103
Add to BOM ◆ 28T-25COIL* 28 14 AWG 115,000 Yes 1/2" 375 25' 9-1/2
Add to BOM ◆ 28T-50COIL* 28 14 AWG 115,000 Yes 1/2" 375 50' 19
Add to BOM ◆ 28T-100* 28 14 AWG 115,000 Yes 1/2" 375 100' 39
Add to BOM ◆ 28T-250* 28 14 AWG 115,000 Yes 1/2" 375 250' 103
Add to BOM ◆ 40-28 28 .0865 211,500 No 5/8" 660 250' 174
◆ BOM = Bill of Materials
• All dimensions and weights are approximate.



These conductors are intended for use on structures
greater than 75' in height.



• Class I lightning conductors are manufactured using a special rope lay process. This process
maximizes the surface area of the conductor while allowing greater installation flexibility.
• Class I Minimum Requirements:
- 375 pounds per 1,000 feet.
- Cross-sectional area of 115,000 circular mils.
- Minimum strand size 15 AWG.
• Conductors are marked in 3' intervals to aid in installation.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Class II Copper Conductors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700