Bill of Materials View BOM
Class I Copper Conductors
UL Logo Listed 96
Class I Copper Conductors

Part No. No. of
Strands
Strand
Size
X-Sectional
Area in CM
Electro
Tin Plated
Diameter Wt.
lbs./M ft.
Reel/Coil
Size
Reel/Coil
Wt. (lbs.)
Add to BOM ◆ 24-25COIL 24 14 AWG 98,600 No 7/16" 320 25' 8
Add to BOM ◆ 24-50COIL 24 14 AWG 98,600 No 7/16" 320 50' 16
Add to BOM ◆ 24-100 24 14 AWG 98,600 No 7/16" 320 100' 37
Add to BOM ◆ 24-250 24 14 AWG 98,600 No 7/16" 320 250' 90
Add to BOM ◆ 29-25COIL 29 16 AWG 72,500 No 3/8" 203 25' 5-1/4
Add to BOM ◆ 29-50COIL 29 16 AWG 72,500 No 3/8" 203 50' 10-1/2
Add to BOM ◆ 29-100 29 16 AWG 72,500 No 3/8" 203 100' 24
Add to BOM ◆ 29-250 29 16 AWG 72,500 No 3/8" 203 250' 55
Add to BOM ◆ 29-500 29 16 AWG 72,500 No 3/8" 203 500' 112
Add to BOM ◆ 29T-25COIL 29 16 AWG 72,500 Yes 3/8" 203 25' 5-1/4
Add to BOM ◆ 29T-50COIL 29 16 AWG 72,500 Yes 3/8" 203 50' 10-1/2
Add to BOM ◆ 29T-100 29 16 AWG 72,500 Yes 3/8" 203 100' 24
Add to BOM ◆ 29T-250 29 16 AWG 72,500 Yes 3/8" 203 250' 55
Add to BOM ◆ 29T-500 29 16 AWG 72,500 Yes 3/8" 203 500' 112
Add to BOM ◆ 32-25COIL 32 16 AWG 80,000 No 7/16" 213 25' 5-1/2
Add to BOM ◆ 32-50COIL 32 16 AWG 80,000 No 7/16" 213 50 11
Add to BOM ◆ 32-100 32 16 AWG 80,000 No 7/16" 213 100' 27
Add to BOM ◆ 32-250 32 16 AWG 80,000 No 7/16" 213 250' 62
Add to BOM ◆ 32-500 32 16 AWG 80,000 No 7/16" 213 500' 122
Add to BOM ◆ 32T-25COIL* 32 16 AWG 80,000 Yes 7/16" 213 25' 5-1/2
Add to BOM ◆ 32T-50COIL* 32 16 AWG 80,000 Yes 7/16" 213 50' 11
Add to BOM ◆ 32T-100* 32 16 AWG 80,000 Yes 7/16" 213 100' 27
Add to BOM ◆ 32T-250* 32 16 AWG 80,000 Yes 7/16" 213 250' 62
Add to BOM ◆ 32T-500* 32 16 AWG 80,000 Yes 7/16" 213 500' 122
◆ BOM = Bill of Materials
• All dimensions and weights are approximate.



These conductors are intended for use on structures
up to and including 75' in height.



• Class I lightning conductors are manufactured using a special rope lay process. This process
maximizes the surface area of the conductor while allowing greater installation flexibility.
• Class I Minimum Requirements:
- 187 pounds per 1,000 feet.
- Cross-sectional area of 57,400 circular mils.
- Minimum strand size 17 AWG.
• Conductors are marked in 3' intervals to aid in installation.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Class I Copper Conductors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700