Bill of Materials View BOM
Abrasive Pad
Abrasive Pad

Part No.
Box Qty.
Unit Wt. (oz.)
Add to BOM ◆
3MABPAD
12
2
◆ BOM = Bill of Materials
• Pad removes oxidation from surface when properly used. Critical step when making a
low resistance connection.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Abrasive Pad
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700