Bill of Materials View BOM
 
Stainless Steel Ground Rods
UL Logo Listed 467

Stainless Steel Ground Rods
Part No.
Size
Approx. Wt.
Each (lbs.)
Standard
Bundle
Approx. Wt.
lbs./Bundle
UL
Mark
Add to BOM ◆
1210SS3
1/2" x 10'
7
5
35
Yes
Add to BOM ◆
588SS3
5/8" x 8'
9
5
45
Yes
Add to BOM ◆
5810SS3
5/8" x 10'
11
5
55
Yes
Add to BOM ◆
3410SS3
3/4" x 10'
15
5
75
Yes
◆ BOM = Bill of Materials
• All rods are full diameter.
UL 467 6.9.2.3 (Summarized)
A solid rod electrode of copper or other suitable non-ferrous metal, or a solid rod electrode of
iron or steel with a copper or other suitable non-ferrous metal or stainless steel jacket, shall have
a diameter not less than 1/2" thick.
UL 467 6.9.2.5 (Summarized)
The stainless steel jacket mentioned in 9.2.3 shall not be less than .015 inches thick at any point.
UL 467 6.9.2.8 (Summarized)
The stainless steel jacket mentioned above on a stainless steel rod, shall be formed of an
austenitic stainless steel of the 18% chromium, 8% nickel type.
• Stainless steel ground rods are used in corrosive soil conditions.