Skip to Main Content

Call Us: 800-842-7437

Product Image

Fence Gate Assemblies

Fence Gate Assemblies for fence grounding

Product Information

Product Variations

Product No. Nominal Gate Post Size Range Nominal Fence post Size Range Jumper Size Jumper Length Approx. Each Wt. (lbs.) Documents
FGA1.5/2-2.5/32WC24 1.5" - 2" 2.5" - 3" #2 24" 2.5
Customer Drawing
FGA1.5/2-3.5/42WC24 1.5" - 2" 3.5" - 4" #2 24" 3
Customer Drawing
FGA1.5/2-5/62WC24 1.5" - 2" 5" - 6" #2 24" 3.5
Customer Drawing

Available in standard or custom configurations

Technical Notes

Compression lug type used when it is not feasible to exothermically weld to fence/gate post.