Bill of Materials View BOM
Flexible Gate Jumpers
Flexible Gate Jumpers

Part No. Conductor Size
Mold Size
Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GJX2S24 2 #2 solid 1/2 10 5
Add to BOM ◆ GJX2/024 2/0 AWG 2/0 concentric 1 10 10
Add to BOM ◆ GJX4/024 4/0 AWG 4/0 concentric 1-1/2 10 15
◆ BOM = Bill of Materials
• Can be used with CPC's & Universal Pipe Clamps (Related Products Tab)
or exothermically welded to the fence/gate post.
• Flex jumpers made from welding cable.
• Standard length is 24" long.
• Other lengths available. Please contact factory for more information.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Flexible Gate Jumpers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030