Bill of Materials View BOM
Solid Copper Ground Rods
UL Logo Listed 467
Solid Copper Ground Rods

Part No. Size Approx. Each
Wt. (lbs.)
Approx. Wt.
Add to BOM ◆ 588C 5/8" x 8' 10 5 50 Yes
Add to BOM ◆ 5810C 5/8" x 10' 12 5 60 Yes
Add to BOM ◆ 348C 3/4" x 8' 15 5 75 Yes
Add to BOM ◆ 3410C 3/4" x 10' 18 5 90 Yes
Add to BOM ◆ 110C 1" x 10' 31 3 93 Yes
◆ BOM = Bill of Materials
• All rods are full diameter.
• Manufactured from alloy 110 electrolytic tough pitch hard temper copper bar. Meets ASTM B 133 & ASTM B 187.

• Green Insulated conductor carries a THW or THHN rating. Other colors available upon request.
• Sizes up to 1000 MCM are available. Please contact the factory for special requests.
• Harger offers standard reel sizes, however we will cut to specified lengths.
• Bare Stranded conductor shall meet the requirements of ASTM B-8(7 Strand) + B787(19 Strand)
• Stranded copper conductors available tinned. Please add suffix T to part number.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Solid Copper Ground Rods
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030