Bill of Materials View BOM
Pipe Bonding Straps
Pipe Bonding Straps

Part No. OD Tube
Size
Conductor Size (AWG) Torque
Rating
(in./lb.)
Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 231S2-2 1-1/2" - 2-1/2" 2 Solid 67 1/2 25 12-1/2
Add to BOM ◆ 231S2-4 1-1/2" - 2-1/2" 4 Solid 67 1/2 25 12-1/2
Add to BOM ◆ 231S2-6 1-1/2" - 2-1/2" 6 Solid 67 1/2 25 12-1/2
◆ BOM = Bill of Materials
• For use in agricultural environments such as milking parlors or hog confinement facilities.
• Aids in the establishment of an equipotential ground plane thus reducing problems
associated with stray voltage.
• Stainless steel bonding strap designed to fit 1-1/2" to 2-1/2" outside diameter tubing.
• Comes with a 5 foot copper conductor exothermically welded to the strap.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Pipe Bonding Straps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700