Bill of Materials View BOM
Drone
Drone

Part No.
Qty.
Approx. Each
Wt. (lbs.)
Add to BOM ◆
Drone
EA
1
◆ BOM = Bill of Materials
• Ignition is accomplished with the use of a hand
held DRONE and 18 volt battery.
• Makes over 1,300 connections on a single charge.
• UltraBright LED indicates instantaneous ignition.
• Includes six-foot cord with quick latch disconnect.










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Drone
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700