Bill of Materials View BOM
UltraShot Controller
UltraShot Controller

Part No.
Qty.
Approx. Ea. Wt. (lbs.)
Add to BOM ◆
USCONTROLLER
EA
11
◆ BOM = Bill of Materials
• Rugged long lasting 12-volt rechargeable battery
control unit ignites hundreds of connections on a
single charge.
• Six-foot controller cord standard, 15-foot cord
optional.








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
UltraShot Controller
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700