Skip to Main Content

Call Us: 800-842-7437

Product Image

LOsmoke System

Low Smoke-No Flame UltraShot System

Product Variations

Product No. Fits Mold Price Key Weld Metal Size Approx. Each Wt. (lbs.) Documents
USSKIT1 B, E, K, P, Q 25 thru 115 6
Customer Drawing
USSKIT2 B, E, K, P, Q 150 thru 300 6
Customer Drawing
USSKIT3 C, D, F, G, Y, Z 150 thru 400 6
Customer Drawing
USSXFLR1.8 B, E, K, P, Q 25 thru 115 0.25
USSXFLR2 B, E, K, P, Q 150 thru 300 0.25
USSXFLR3 C, D, F, G, Y, Z 150 thru 500 0.25
SAFHB25115 B, E, K, P, Q 25 thru 115 0.5
SAFHB150300 B, E, K, P, Q 150 thru 300 0.5
SAFHC400 C, D, F, G, Y, Z 150 thru 500 0.75
USSXADPTR All - 4
Customer Drawing

Using Harger's unique mold design and patented handle clamp system, any mold that uses a MH1 or MH2 handle can be made into a LOsmoke mold. All that is required is the purchase of a USSKIT which includes the Universal Clamp, filter housing and enough filters to do 10 shots. This system does require the use of the UltraShot ignition system. There are three different kit sizes determined by the size of the US shot required and price key of the mold.

Technical Notes

The filter should be changed every connection to ensure best performance.

Installation Instructions