Bill of Materials View BOM
Flexible Gate Jumpers
Flexible Gate Jumpers

Part No. Conductor Size
(AWG)
Exothermic
Mold Size
Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GJX2S24 2 #2 solid 1/2 10 5
Add to BOM ◆ GJX2/024 2/0 AWG 2/0 concentric 1 10 10
Add to BOM ◆ GJX4/024 4/0 AWG 4/0 concentric 1-1/2 10 15
◆ BOM = Bill of Materials
• Can be used with the universal pipe clamps or can be exothermically welded to the fence/gate post themselves.
• Three sizes designed to fit either a #2 solid, 2/0 stranded or 4/0 stranded exothermic mold.
• Flex jumpers made from welding cable.
• Standard length is 24" long.
• Other lengths available. Please contact factory for more information.

NOTE:

Thin walled pipe may be unsuitable for exothermic connections. If experiencing burn through issues with the pipe (typically
with 2/0 or 4/0 conductors), adding sand inside the fence post well past the exothermic connection may solve this problem.
Another solution would be to use a smaller conductor such as a #2 AWG jumper which uses a smaller size weld metal. The
last solution may be to use mechanical fence clamp assembly. (Please see Related Products)

Connection Types




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Flexible Gate Jumpers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700