Bill of Materials View BOM
Equipment Ground Plate Assemblies
Equipment Ground Plate Assemblies

Part No.
Stud Size
Qty
Approx. Ea. Wt. (lbs.)
Add to BOM ◆
XGPBSD2/0X12
2/0-19 AWG Conc
EA
2
Add to BOM ◆
XGPBSD1/0X24
1/0-19 AWG Conc
EA
2
◆ BOM = Bill of Materials
• NEMA hole spacing.
• Stud fits mold openings for concentric strand conductor of stud size listed.

Ground Plate Designation Code



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Equipment Ground Plate Assemblies
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700