Harger Lightning & Grounding offers a line of Smokeless Ultraweld products for indoor use and for
confined spaces. The process uses an integrated filter system on the mold and electric ignition of
the weld to produce a finished connection with minimal smoke emission.
How to Specify Smokeless Ultraweld:
• To order Smokeless Ultraweld molds and weld metal, add the suffix "SX" to
the desired mold and weld metal part numbers.
Example:
Ultraweld mold GD584/0B becomes GD584/0BSX
Ultraweld weld metal UWM90 becomes UWM90SX
• Filters and Igniters are included with the weld metal.
• The igniters are used only one time and the filter should be changed every
4 to 8 connections to ensure the best performance.
• Ignition is accomplished with the use of a rechargeable battery