EMAIL Email PagePRINT Print Page
 
bom View BOM

 
 
Copper Ground Mesh
 
Low Impedance Risers
 
Part No.
Approx. Wt. (lbs.)
Add to BOM ◆
GM121266
50
◆ BOM = Bill of Materials

• 12' x 12' prefabricated wire grounding mesh with 6" squares made from #6 AWG solid copper.
• Mesh is silver brazed at all crossovers using a 15% or 35% silver brazing alloy and a non-corrosive flux.


APPLICATION NOTES:
• For enhancing external grounding systems at radio, paging, cellular, etc. transmitting/receiving facilities.
• If strategically placed, mesh can be used as a safety adjunct to reduce dangerous step and touch potentials.





 
 
Part No.
Approx. Wt. (lbs.)
Add to BOM ◆
GM121266SPR12
81
◆ BOM = Bill of Materials

• 12' x 12' prefabricated wire grounding mesh with 6" squares made from #6 AWG solid copper, with a 4/0,19 strand, tinned perimeter cable exothermically welded to mesh.
• Mesh is silver brazed at all crossovers using a 15% or 35% silver brazing alloy and a non-corrosive flux.


APPLICATION NOTES:
• For enhancing external grounding systems at radio, paging, cellular, etc. transmitting/receiving facilities.
• If strategically placed, mesh can be used as a safety adjunct to reduce dangerous step and touch potentials.
• 4/0 perimeter makes for easy attachment to ground conductors.

  Related Product Information download