| EMAIL |
| View BOM |
|
Bonding Clamps
|
||
![]() |
Part No. |
Material |
Conductor
Range |
Box Qty. |
Approx. Box Wt. (lbs.) |
| ◆ BOM = Bill of Materials |
| • Approximately 1-3/4" x 2" two piece, one bolt connector connects conductors
through 9/16" diameter to fl at metal objects up to 1/2" thickness such as steel ladders, small I-beams, channel, etc. • 5/16" x 1-1/4" stainless steel cap screw with fl at washer included. • Manufactured from high conductivity copper alloy. • Recommended installation tool - 1/2" socket wrench, end wrench or nut driver. • Suitable for direct burial. *ETPB - Electro Tin Plated Bronze. |
![]() |
Part No. |
Material |
Conductor
Range |
Box Qty. |
Approx. Box Wt. (lbs.) |
| ◆ BOM = Bill of Materials |
| • Features a pressed-in stud which ensures a fl at mounting surface.
• Approximately 2-1/2" x 3-1/4" cast bonding plate provides over 8 square inches of bonding surface. • Dual cable pressure connector accepts conductors up to 9/16" diameter. • Two 5/16" mounting holes provide secure mounting. • Recommended installation tool - 1/2" socket wrench, end wrench or nut driver. • Suitable for direct burial. *ETPB = Electro Tin Plated Bronze. |
![]() |
Part No. |
Material |
Conductor
Range |
Box Qty. |
Approx. Box Wt. (lbs.) |
| ◆ BOM = Bill of Materials |
| • Approximately 3-3/4" x 2-1/2" bonding plate provides over 8 square inches of
bonding surface. • Large cable connector offers 3" of contact between the bonding plate and the cable. • Accommodates conductors up to 9/16" diameter. • Ideal for bonding to steel I-beams up to 1" thick. • Recommended installation tool - 1/2" socket wrench, end wrench or nut driver. • Suitable for direct burial. *ETPB = Electro Tin Plated Bronze. |
| Related Product Information |
|
|
|
©2012 Harger Lightning & Grounding
|