EMAIL Email PagePRINT Print Page
 
Home » Grounding Components » Hardware & Accessories » Antioxidant Joint Compound
bom View BOM

 
 
Antioxidant Joint Compound
Antioxidant Joint Compound

Aluminum
Part No.
Size
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
HAAJC1/2
1/2 oz.
12
1/2
Add to BOM ◆
HAAJC8
8 oz.
12
6
◆ BOM = Bill of Materials

• Oxide inhibiting joint compound used to improve
electrical conductivity and enhance the integrity of the
connection.
• Synthetic base with suspended zinc particles.
• Material is gray in color.
• Recommended for aluminum to aluminum, aluminum to copper and aluminum conduit threads.

Copper
Part No.
Size
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
HCAJC1/2
1/2 oz.
12
1/2
Add to BOM ◆
HCAJC8
8 oz.
12
6
◆ BOM = Bill of Materials

• Oxide inhibiting joint compound used to improve
electrical conductivity and enhance the integrity of the
connection.
• Synthetic base compound with suspended copper
particles.
• Material is copper in color.
• Recommended for copper to copper connections,
copper threads and all grounding applications.





Part No.
Box Qty.
Unit Wt. (oz.)
Add to BOM ◆
NOOXCLR
EA
8
◆ BOM = Bill of Materials
NO•OX•ID® Antioxidant Paste
Cold applied clear antioxidant for aluminum
to aluminum, aluminum to copper and
copper to copper connections.

  Related Product Information download