• Heavy duty bronze ground rod clamps.
• Provides more than 2 inches of contact area with cables and
ground rod.
• Two stainless steel cap screws secure the cable to the ground
electrode for a positive electrical connection.
• UL 96 listed. UL 50H2 is Harger's identification number.
Universal Ground Rod Clamp
Part No.
Ground Rod
Size
Conductor
Range
Box
Qty.
Approx. Box
Wt. (lbs.)
◆ BOM = Bill of Materials
• Heavy duty bronze ground rod clamps.
• Provides over 1-1/2 inches of contact area with cables andground rod.
• Two stainless steel cap screws secure the cable to the ground electrode for a positive electrical connection.
Part No.
Ground Rod Size
Conductor Range
Box Qty.
Approx. Box Wt. (lbs.)
UL Mark
◆ BOM = Bill of Materials
• Light duty ground rod clamp.
• Bronze cap screw secures the cable to the ground electrode.
• Commonly called acorn or tear drop clamp.
Universal Ground Rod Clamp
Part No.
Ground Rod Size
Conductor Range
Box Qty.
Approx. Box Wt. (lbs.)
UL Listed*
◆ BOM = Bill of Materials
• Light duty ground rod clamp for securing cable to ground rod.
• Eliminates the need to inventory assorted different-size clamps.
• Replaces a wide range of products made for economy, standard duty, heavy
duty and extra heavy duty applications.
• Made from corrosion resistant silicon bronze.
• Accommodates 3/8" to 3/4" ground rods and #10 Solid to 1/0 Stranded
conductor.
• Tested to 300 inch-pounds.
* UL and CSA listed for Direct Burial.
Part No.
Ground Rod Size
Conductor Range
Box Qty.
Approx. Box Wt. (lbs.)
◆ BOM = Bill of Materials
• Bronze ground rod clamp features a stainless steel "U" bolt
for strength and corrosion resistance.
• Provides over 1-1/2" of contact between the ground
electrode and conductors.
• Accommodates two horizontal conductors thru 250 MCM.
• Accommodates one vertical conductor up to 500 MCM.
• Fits all ground rods through 1" diameter. Ideal for connecting
down conductors to ground loop conductors.