EMAIL Email PagePRINT Print Page
 
Home » Grounding Components » Ground Bars & Accessories » TIA-607 Style Telecommunications Bars & Kits » TIA-607 Style Telecommunications Grounding Busbar Kits
bom View BOM

 
 
TIA-607 Style Telecommunications Grounding Busbar Kits
 
TIA-607 Style Telecommunications Grounding Busbar Kits
 
TGB Busbar Kits
Part No.
Bar Size
Material
No. of 5/16" Hole Sets
No. of 7/16" Hole Sets
Approx. Wt. (lbs.)
Add to BOM ◆
GBI1426TGBKT
1/4" x 2" x 6"
Copper
2
2
3
Add to BOM ◆
TGBI1426TGBKT
1/4 " x 2" x 6"
Electro Tin Plated
2
2
3
Add to BOM ◆
GBI14210TGBKT
1/4" x 2" x 10"
Copper
4
3
4-1/2
Add to BOM ◆
TGBI14210TGBKT
1/4" x 2" x 10"
Electro Tin Plated
4
3
4-1/2
Add to BOM ◆
GBI14212TGBKT
1/4" x 2" x 12"
Copper
6
3
5
Add to BOM ◆
TGBI14212TGBKT
1/4" x 2" x 12"
Electro Tin Plated
6
3
5
◆ BOM = Bill of Materials

Kit Includes:
(1) Ground bar with brackets and insulators
(6) GECLB62A: #6 compression lug
(1) GECLB22C: #2 compression lug
(1) GECLB1/02C: 1/0 compression lug
(1) GECLB2/02C: 2/0 compression lug
(1) GECLB3/02C: 3/0 compression lug
(12) CS46S: 1/4"-20 x 3/4" SS hex head cap screw
(12) LW4S: 1/4"-20 SS lock washer
(12) N420S: 1/4"-20 SS hex nut
(6) CS68S: 3/8"-16 x 1" SS hex head cap screw
(6) LW6S: 3/8"-16 SS lock washer
(6) N616S: 3/8"-16 SS hex nut
• Other sizes available. Please contact factory for more information.
• Includes one 1/2 oz. tube of antioxidant (#HCAJC1/2).
• Meets "BICSI" and EIA/TIA 607 standards.

  Related Product Information download