EMAIL Email PagePRINT Print Page
 
Home » Grounding Components » Ground Bars & Accessories » TIA-607 Style Telecommunications Bars & Kits » TIA-607 Style Telecommunications Grounding Busbars
bom View BOM

 
 
TIA-607 Style Telecommunications Grounding Busbars
 
BICSI Pattern Telecommunications Main Ground Bar Kits
 
TMGB Busbar Kits
Part No.
Bar Size
Material
No of 5/16''
Hole Sets
No of 7/16''
Hole Sets
Approx. Wt.
(lbs.)
Add to BOM ◆
GBI14412TMGBKT
1/4" x 4" x 12"
Copper
12
6
8
Add to BOM ◆
TGBI14412TMGBKT
1/4" x 4" x 12"
Electro Tin Plated
12
6
8
Add to BOM ◆
GBI14420TMGBKT
1/4" x 4" x 20"
Copper
24
6
11
Add to BOM ◆
TGBI14420TMGBKT
1/4" x 4" x 20"
Electro Tin Plated
24
6
11
Add to BOM ◆
GBI14424TMGBKT
1/4" x 4" x 24"
Copper
28
10
12
Add to BOM ◆
TGBI14424TMGBKT
1/4" x 4" x 24"
Electro Tin Plated
28
10
12
◆ BOM = Bill of Materials

Kits Include:
(1) Ground bar with brackets and insulators
(6) GECLB62A: #6 compression lug
(1) GECLB22C: #2 compression lug
(1) GECLB1/02C: 1/0 compression lug
(1) GECLB2/02C: 2/0 compression lug
(1) GECLB3/02C: 3/0 compression lug
(1) GECLB4/02C: 4/0 compression lug
(12) CS46S: 1/4"-20 x 3/4" SS hex head cap screw
(12) LW4S: 1/4"-20 SS lock washer
(12) N420S: 1/4"-20 SS hex nut
(6) CS68S: 3/8"-16 x 1" SS hex head cap screw
(6) LW6S: 3/8"-16 SS lock washer
(6) N616S: 3/8"-16 SS hex nut
• Other sizes available. Please contact factory for more information.
• Includes one 1/2 oz. tube of antioxidant (#HCAJC1/2).
• Meets "BICSI" and EIA/TIA 607 standards.

  Related Product Information download