EMAIL Email PagePRINT Print Page
 
Home » Grounding Components » Ground Bars & Accessories » TIA-607 Style Telecommunications Bars & Kits » TIA-607 Style Telecommunications Grounding Busbars
bom View BOM

 
 
TIA-607 Style Telecommunications Grounding Busbars
 
BICSI Pattern Telecommunications Main Ground Bar Kits
 
TGB Busbars
Part No.
Bar Size
Material
Plexiglass Cover
No. of 5/16" Hole Sets
No. of 7/16" Hole Sets
Approx. Wt. (lbs.)
Add to BOM ◆
GBI1426TGB
1/4" x 2" x 6"
Copper
No
2
2
1-1/2
Add to BOM ◆
GBIP1426TGB*
1/4" x 2" x 6"
Copper
Yes
2
2
2
Add to BOM ◆
TGBI1426TGB
1/4 " x 2" x 6"
Electro Tin Plated
No
2
2
1-1/2
Add to BOM ◆
TGBIP1426TGB*
1/4 " x 2" x 6"
Electro Tin Plated
Yes
2
2
2
Add to BOM ◆
GBI14210TGB
1/4" x 2" x 10"
Copper
No
4
3
3
Add to BOM ◆
GBIP14210TGB*
1/4" x 2" x 10"
Copper
Yes
4
3
3-1/2
Add to BOM ◆
TGBI14210TGB
1/4" x 2" x 10"
Electro Tin Plated
No
4
3
3
Add to BOM ◆
TGBIP14210TGB*
1/4" x 2" x 10"
Electro Tin Plated
Yes
4
3
3-1/2
Add to BOM ◆
GBI14212TGB
1/4" x 2" x 12"
Copper
No
6
3
4
Add to BOM ◆
GBIP14212TGB*
1/4" x 2" x 12"
Copper
Yes
6
3
4-1/2
Add to BOM ◆
TGBI14212TGB
1/4" x 2" x 12"
Electro Tin Plated
No
6
3
4
Add to BOM ◆
TGBIP14212TGB*
1/4" x 2" x 12"
Electro Tin Plated
Yes
6
3
4-1/2
◆ BOM = Bill of Materials

*TGB is standard lettering in black with a minimum lettering height of 3/8". Other sizes available.
Please contact factory for more information.

• 1/4" thick x 4" wide electrolytic tough pitch copper alloy 110.
• Includes 1-1/2" insulators and 1" offset stainless steel mounting brackets.
• Includes one 1/2 oz. tube of antioxidant (#HCAJC1/2).
• 5/16" hole sets 5/8" on centers. Accommodates "A" spaced two hole compression lugs.
• 7/16" hole sets 1" on centers. Accommodates "C" spaced two hole compression lugs.
• Other sizes available. Please contact factory for more information.
• Meets "BICSI" and EIA/TIA 607 standards.

  Related Product Information download