EMAIL Email PagePRINT Print Page
 
Home » Grounding Components » Ground Bars & Accessories » TIA-607 Style Telecommunications Bars & Kits » BICSI Pattern Telecommunications Main Ground Bars
bom View BOM

 
 
BICSI Pattern Telecommunications Main Ground Bars
 
 
Part No.
Bar Size
Material
No. of 5/16"
Hole Sets
No. of 7/16"
Hole Sets
Approx. Wt.
(lbs.)
Add to BOM ◆
GBI14412TMGB
1/4" x 4" x 12"
Copper
12
6
6-1/2
Add to BOM ◆
TGBI14412TMGB
1/4" x 4" x 12"
Electro Tin Plated
12
6
6-1/2
Add to BOM ◆
GBI14420TMGB
1/4" x 4" x 20"
Copper
24
6
9
Add to BOM ◆
TGBI14420TMGB
1/4" x 4" x 20"
Electro Tin Plated
24
6
9
Add to BOM ◆
GBI14424TMGB
1/4" x 4" x 24"
Copper
28
10
10-1/2
Add to BOM ◆
TGBI14424TMGB
1/4" x 4" x 24"
Electro Tin Plated
28
10
10-1/2
◆ BOM = Bill of Materials

• 1/4" thick x 4" wide electrolytic tough pitch 110 alloy copper bar.
• Includes 1-1/2" insulators and 1" offset stainless steel mounting brackets.
• Includes one 1/2 oz. tube of antioxidant (#HCAJC1/2).
• 5/16" hole sets on 5/8" centers. Accommodates "A" spaced two hole compression lugs.
• 7/16" holes sets on 1" centers. Accommodates "C" spaced two hole compression lugs.
• Other sizes available. Please contact the factory for details.
• Meets "BICSI" and EIA/TIA 607 standards.

  Related Product Information download